KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VCAT06AG18120YAT3A
Varistor Division
Category - SMT MLV - Automotive
This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Leakage Current [A] |
---|---|---|---|---|
0603 | 18 | 14 | 130V | 100 n |
Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|
12 p | +4pF -2pF | 27.5 | 150 | Ni/Sn | Automotive AntennaGuard High Temp |
VCAT | 06 | AG | 18 | 120 | Y | A | T | 3 | A |
---|---|---|---|---|---|---|---|---|---|
Type | Case Size | Varistor Series | Working Voltage | Cap | Non-Std. Cap Tolerance | N/A | Termination Finish | Reel Size | Reel Quantity |
High Temperature Varistor | 04 = 0402 06 = 0603 | AntennaGuard | 18 = 18Vdc | P = Ni Barrier/100% Sn | 1 = 7” 3 = 13” | A = 4000 or 10,000 |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAT06AG
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.8 ±0.15 | 0.031 ±0.006 |
T (max) | 0.9 | 0.035 |
t | 0.35 ±1.6 | 0.014 ±0.063 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCAT06AG