KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VCASH4AG160R8MATWA
Varistor Division
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Leakage Current [A] |
---|---|---|---|---|
0402 | 16 | 11 | 125V | 1 μ |
Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|
800 a | ±20% | 125 | Ni/Sn | Automotive sub pF AG |
VC | AS | H4 | AG | 16 | 0R8 | M | A | T | W | A |
---|---|---|---|---|---|---|---|---|---|---|
Varistor Chip | Automotive Series | Chip Size | Varistor Series | Working Voltage | Capacitance | Tolerance | N/A | Termination | Reel Size | Reel Quantity |
Low Profile 0402 | AG Series Ultra-low Capacitance | 16 = 16Vdc | 0R8 = 0.8pF | M = ±20% | T = Ni Barrier/100% Sn | W = 7” | A = 10k |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCASH4
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T (max) | 0.6 | 0.024 |
t | 0.25 ±1.0 | 0.01 ±0.039 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCASH4