KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VCAS120605A150RZ

Varistor Division

Category - SMT MLV - Automotive


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
1206 5.6 4 8.5V ±20% 18 1 35 μ 100 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
75 40 1.2 n +100% -50% 2 m 125 FLEXITERM® TransGuard Automotive
Solid Electrolytic SMT_MLV_A case schema

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T (max) 1.02 0.04
t 0.94 ±3.2 0.037 ±0.126

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VCAS