KYOCERA AVX Part No. VCAS120603A140TP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
1206 | 3.3 | 2.3 | 6V ±20% | 14 | 1 | 50 μ | 100 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|
75 | 40 | 1.5 n | +100% -50% | 2 m | 125 | Ni/Sn | TransGuard Automotive |
VC | AS | 1206 | 03 | A | 140 | T | P |
---|---|---|---|---|---|---|---|
Varistor Chip | Automotive Series | Case Size | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
VC = Varistor Chip Encapsulated Chip | 0402 0603 0805 1206 1210 | 03 = 3.3Vdc 05 = 5.6Vdc 09 = 9.0Vdc 12 = 12Vdc 14 = 14Vdc 16 = 16Vdc 18 = 18Vdc 22 = 22Vdc 26 = 26Vdc 30 = 30Vdc 31 = 31Vdc 34 = 34Vdc 38 = 38Vdc 42 = 42Vdc 45 = 45Vdc 48 = 48Vdc 56 = 56Vdc 60 = 60Vdc 65 = 65Vdc 85 = 85Vdc | A = 0.1J B = 0.2J C = 0.3J D = 0.4J E = 0.5J F = 0.7J H = 1.2J J = 1.5J K = 0.6J L = 0.8J S = 1.9-2.0J X = 0.05J M = 1J N = 1.1J | 140 = 14V 150 = 18V 220 = 22V 250 = 27V 300 = 32V 380 = 38V 390 = 42V 400 = 42V 440 = 44V 490 = 49V 540 = 54V 570 = 57V 580 = 60V 620 = 67V 770 = 77V 800 = 80V 900 = 90V 400 = 42V 440 = 44V 490 = 49V 540 = 54V 570 = 57V 580 = 60V 620 = 67V 650 = 67V 770 = 77V 800 = 80V 900 = 90V 101 = 100V 111 = 110V 131 = 135V 151 = 150V | D = 7” (1000)* R = 7” (4000)* T = 13” (10,000)* W = 7” (10,000)** *Not available for 0402 **Only available for 0402 | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAS
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T (max) | 1.02 | 0.04 |
t | 0.94 ±3.2 | 0.037 ±0.126 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCAS