KYOCERA AVX Part No. VCAS06LC18X500TP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0603 | 18 | 14 | 25V - 40V | 50 | 1 | 10 μ | 50 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|---|
38 | 30 | 50 p | +100% -50% | 27.5 | 1 m | 125 | Ni/Sn | StaticGuard Automotive |
VC | AS | 06 | LC | 18 | X | 500 | T | P |
---|---|---|---|---|---|---|---|---|
Varistor Chip | Series | Case Size | Low Cap Design | Working Voltage | Energy Rating | Clamping Voltage | Packaging | Termination |
AS = Automotive | 04 = 0402 06 = 0603 08 = 0805 | 18 = 18.0Vdc | A = 0.10J V = 0.02J X = 0.05J | 150 = 18V 200 = 22V 300 = 32V 400 = 42V 500 = 50V | (PCS/REEL) D = 1,000 R = 4,000 T = 10,000 W = 10000 (0402 only) | P = Ni/Sn |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAS06LC
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.8 ±0.15 | 0.031 ±0.006 |
T (max) | 0.9 | 0.035 |
t | 0.35 ±1.6 | 0.014 ±0.063 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCAS06LC