KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VCAS06LC18X500DP

Varistor Division

Category - SMT MLV - Automotive


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0603 18 14 25V - 40V 50 1 10 μ 50 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
38 30 50 p +100% -50% 27.5 1 m 125 Ni/Sn StaticGuard Automotive
VCAS06LC18X500DP
Varistor ChipSeriesCase SizeLow Cap DesignWorking VoltageEnergy RatingClamping VoltagePackagingTermination

AS = Automotive

04 = 0402

06 = 0603

08 = 0805

18 = 18.0Vdc

A = 0.10J

V = 0.02J

X = 0.05J

150 = 18V

200 = 22V

300 = 32V

400 = 42V

500 = 50V

(PCS/REEL)

D = 1,000

R = 4,000

T = 10,000

W = 10000 (0402 only)

P = Ni/Sn


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAS06LC

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.8 ±0.15 0.031 ±0.006
T (max) 0.9 0.035
t 0.35 ±1.6 0.014 ±0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VCAS06LC