KYOCERA AVX Part No. VCAS06AG18120YAT3A
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Leakage Current [A] |
---|---|---|---|---|
0603 | 18 | 14 | 130V | 100 n |
Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|
12 p | +4pF -2pF | 27.5 | 125 | Ni/Sn | Automotive AntennaGuard |
VC | AS | 06 | AG | 18 | 120 | Y | A | T | 3 | A |
---|---|---|---|---|---|---|---|---|---|---|
Varistor Chip | Series | Case Size | Type | Working Voltage | Capacitance | Non-Std Cap Tol | Not Applicable | Termination | Reel Size | Reel Qty |
AS = Automotive | 04 = 0402 06 = 0603 | 18 = 18.0Vdc | 2R0 = 2pF 3R0 = 3pF 120 = 12pF | C = ±0.25pF (2R0) Y = Max (for 3pF) Y = +4/-2pF (for 12pF) | T = Ni/Sn Plated | 1 = 7” reel 3 = 13” reel W = 7” reel (0402 only) | A = 4K or 10K pcs i.e.| 1A = 4,000 3A = 10,000 WA = 10,000 (0402 only) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAS06AG
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.8 ±0.15 | 0.031 ±0.006 |
T (max) | 0.9 | 0.035 |
t | 0.35 ±1.6 | 0.014 ±0.063 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCAS06AG