KYOCERA AVX Part No. VCAS04AP701R5YATWA

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0402 70 52 150V - 210V 350 1 100 n 20 m
Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
1 1.55 p ±0.13pF 48 400 μ 150 Ni/Sn Antenna PowerGuard
VCAS04AP701R5YATWA
Varistor ChipSeriesCase SizeTypeWorking VoltageCapacitanceNon-Std Cap TolNot ApplicableTerminationReel SizeReel Quantity

AS = Automotive

04 = 0402

06 = 0603

18 = 18Vdc

24 = 24Vdc

30 = 30Vdc

60 = 60Vdc

70 = 70Vdc

1R5 = 1.5pF

2R0 = 2.0pF

3R3 = 3.3pF

K = ±0.15pF

D = ±0.5pF

L = ±1.0pF

T = Ni/Sn Plated

1 = 7” reel*

3 = 13” reel*

W = 7” reel (0402 only)**

*for 0603

**for 0402

A = 4K or 10K pcs

i.e.| 1A = 4,000

3A = 10,000

WA = 10,000 (0402 only)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAS04AP

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T (max) 0.6 0.024
t 0.25 ±1.0 0.01 ±0.039

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VCAS04AP