KYOCERA AVX Part No. VCAS04AP181R5KATWA
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0402 | 18 | 14 | 150V - 210V | 350 | 1 | 100 n | 20 m |
Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|
1 | 1.5 p | ±0.15pF | 48 | 400 μ | 150 | Ni/Sn | Antenna PowerGuard |
VC | AS | 04 | AP | 18 | 1R5 | K | A | T | W | A |
---|---|---|---|---|---|---|---|---|---|---|
Varistor Chip | Series | Case Size | Type | Working Voltage | Capacitance | Non-Std Cap Tol | Not Applicable | Termination | Reel Size | Reel Quantity |
AS = Automotive | 04 = 0402 06 = 0603 | 18 = 18Vdc 24 = 24Vdc 30 = 30Vdc 60 = 60Vdc 70 = 70Vdc | 1R5 = 1.5pF 2R0 = 2.0pF 3R3 = 3.3pF | K = ±0.15pF D = ±0.5pF L = ±1.0pF | T = Ni/Sn Plated | 1 = 7” reel* 3 = 13” reel* W = 7” reel (0402 only)** *for 0603 **for 0402 | A = 4K or 10K pcs i.e.| 1A = 4,000 3A = 10,000 WA = 10,000 (0402 only) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAS04AP
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T (max) | 0.6 | 0.024 |
t | 0.25 ±1.0 | 0.01 ±0.039 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCAS04AP