KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VCAS020109V300WP
Varistor Division
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0201 | 9 | 6.4 | 16.5V ±10% | 32 | 1 | 10 μ | 20 m |
Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
5 | 30 p | +100% -50% | 1 m | 125 | Ni/Sn | Miniature 0201 Automotive |
VCAS | 0201 | 09 | V | 300 | W | P |
---|---|---|---|---|---|---|
Varistor Chip | Chip Size | Working Voltage | Energy Rating | Capacitance | Packaging | Termination |
0201 | 09 = 9Vdc | V = 0.02J | 300 = 30pF | W = 7” 10kpcs | P = Ni Barrier/100% Sn (matte) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAS0201
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T (max) | 0.33 | 0.013 |
t | 0.15 ±0.6 | 0.006 ±0.024 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCAS0201