KYOCERA AVX Part No. VCAC060317X150NRP

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0603 17 12 27V ±20% 52 1 10 μ 50 m
Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
2 15 p ±30% 125 Ni/Sn Controlled Capacitance MLV
VCAC060317X150NRP
Varistor Chip Automotive CapacitanceChip SizeWorking VoltageEnergy RatingCapacitanceTolerancePackagingTermination

0402

0603

09 = 9.0Vdc

17 = 17Vdc

22 = 22Vdc

26 = 26Vdc

30 = 30Vdc

X = 0.05J

A = 0.1J

B = 0.2J

C = 0.3J

330 = 33pF

380 = 38pF

470 = 47pF

820 = 82pF

102 = 1000pF

N = ±30%

M = ±20%

R = 4k pcs

D = 7” reel (1,000 pcs)

R = 7” reel (4,000 pcs)

T = 13” reel (10,000 pcs)

W = 7” Reel (10,000 pcs 0402 only)

P = Ni Barrier/100% Sn (matte)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAC

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.8 ±0.15 0.031 ±0.006
T (max) 0.9 0.035
t 0.35 ±1.6 0.014 ±0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VCAC