KYOCERA AVX Part No. VCAC060309B102NRP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0603 | 9 | 6.4 | 12.7V ±15% | 22 | 1 | 25 μ | 200 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
150 | 120 | 1 n | ±30% | 125 | Ni/Sn | Controlled Capacitance MLV |
VCAC | 0603 | 09 | B | 102 | N | R | P |
---|---|---|---|---|---|---|---|
Varistor Chip Automotive Capacitance | Chip Size | Working Voltage | Energy Rating | Capacitance | Tolerance | Packaging | Termination |
0402 0603 | 09 = 9.0Vdc 17 = 17Vdc 22 = 22Vdc 26 = 26Vdc 30 = 30Vdc | X = 0.05J A = 0.1J B = 0.2J C = 0.3J | 330 = 33pF 380 = 38pF 470 = 47pF 820 = 82pF 102 = 1000pF | N = ±30% M = ±20% | R = 4k pcs D = 7” reel (1,000 pcs) R = 7” reel (4,000 pcs) T = 13” reel (10,000 pcs) W = 7” Reel (10,000 pcs 0402 only) | P = Ni Barrier/100% Sn (matte) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCAC
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.8 ±0.15 | 0.031 ±0.006 |
T (max) | 0.9 | 0.035 |
t | 0.35 ±1.6 | 0.014 ±0.063 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCAC