KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VC12LC18A500TP

Varistor Division

Category - SMT MLV - General


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
1206 18 14 25V - 40V 50 1 10 μ 100 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
75 30 200 p +100% -50% 125 Ni/Sn StaticGuard
VC12LC18A500TP
Varistor ChipCase SizeLow Cap DesignWorking VoltageEnergy RatingClamping VoltagePackageTermination

04 = 0402

06 = 0603

08 = 0805

12 = 1206

18 = 18.0Vdc

A = 0.10J

V = 0.02J

X = 0.05J

500 = 50V

(PCS/REEL)

D = 1,000*

R = 4,000*

T = 10,000*

W = 10,000**

*Not available for 0402

**Only available for 0402

P = Ni/Sn plated


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VC12LC

rohs_lf
Solid Electrolytic SMT_MLV_G case schema

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T (max) 1.02 0.04
t 0.94 ±3.2 0.037 ±0.126

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VC12LC