KYOCERA AVX Part No. VC08LC18A500TP
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0805 | 18 | 14 | 25V - 40V | 50 | 1 | 10 μ | 100 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
75 | 30 | 80 p | +100% -50% | 125 | Ni/Sn | StaticGuard |
VC | 08 | LC | 18 | A | 500 | T | P |
---|---|---|---|---|---|---|---|
Varistor Chip | Case Size | Low Cap Design | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
04 = 0402 06 = 0603 08 = 0805 12 = 1206 | 18 = 18.0Vdc | A = 0.10J V = 0.02J X = 0.05J | 500 = 50V | (PCS/REEL) D = 1,000* R = 4,000* T = 10,000* W = 10,000** *Not available for 0402 **Only available for 0402 | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VC08LC
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T (max) | 1.02 | 0.04 |
t | 0.71 ±2.01 | 0.028 ±0.079 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VC08LC