KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VC08LC18A500RZ

Varistor Division

Category - SMT MLV - General


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0805 18 14 25V - 40V 50 1 10 μ 100 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
75 30 80 p +100% -50% 125 FLEXITERM® StaticGuard
Solid Electrolytic SMT_MLV_G case schema

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T (max) 1.02 0.04
t 0.71 ±2.01 0.028 ±0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VC08LC