KYOCERA AVX Part No. VC020105T101WP
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0201 | 5.6 | 4 | 10V - 15.6V | 35 | 1 | 50 μ | 10 m |
Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|
5 | 100 p | ±40% | 125 | Ni/Sn | Miniature 0201 MLV |
VC | 0201 | 05 | T | 101 | W | P |
---|---|---|---|---|---|---|
Varistor Chip | Chip Size | Working Voltage | Energy Rating | Capacitance | Packaging | Termination |
0201 | 03 = 3.5Vdc 05 = 5.6Vdc 07 = 7.0Vdc 16 = 16Vdc | T = 0.01J V = 0.02J | 150 = 15pF 330 = 33pF 500 = 50pF 101 = 100pF 121 = 120pF 151 = 150pF | W = 7” 10kpcs | P = Ni Barrier/100% Sn (matte) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VC0201
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T (max) | 0.33 | 0.013 |
t | 0.15 ±0.6 | 0.006 ±0.024 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VC0201