KYOCERA AVX Part No. VA200060K121DL
Category - Leaded MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
VA2000 | 60 | 42 | 76.0V ±10% | 120 | 1 | 10 μ | 2 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
1.5 k | 300 | 400 p | +100% -50% | 125 | Nickel wire/Sn | Axial Leaded Varistors |
VA | 2000 | 60 | K | 121 | D | L |
---|---|---|---|---|---|---|
Varistor Axial | Case Size | Voltage | Energy Rating | Clamping Voltage | Packaging | Termination |
1000 2000 | 03 = 3.3Vdc 05 = 5.6Vdc 14 = 14Vdc 18 = 18Vdc 26 = 26Vdc 30 = 30Vdc 48 = 48Vdc 60 = 60Vdc | A = 0.1J D = 0.4J K = 0.6J | 100 = 12V 150 = 18V 300 = 32V 400 = 42V 580 = 60V 650 = 67V 101 = 100V 121 = 120V | D = 7” reel R = 7” reel T = 13” reel | L = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VA2000
EIA - VA2000
millimeters [mm] | inches [in] | |
---|---|---|
L (max) | 4.83 | 0.19 |
D (max) | 3.56 | 0.14 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VA2000