KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VA10LC18A500TL
Varistor Division
Category - Leaded MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
VA1000 | 18 | 14 | 25V - 40V | 50 | 1 | 10 μ | 100 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
75 | 30 | 200 p | +100% -50% | 125 | Nickel wire/Sn | Axial Leaded Varistors |
VA | 10 | LC | 18 | A | 500 | T | L |
---|---|---|---|---|---|---|---|
Varistor Axial | Case Size | Low Capacitance | Voltage | Energy Rating | Clamping Voltage | Packaging | Termination |
10 = 1000 | 18 = 18Vdc | A = 0.1J | 500 = 50V | D = 7” reel R = 7” reel T = 13” reel | L = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VA10LC


EIA - VA1000
millimeters [mm] | inches [in] | |
---|---|---|
L (max) | 4.32 | 0.17 |
D (max) | 2.54 | 0.1 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VA10LC