KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VA100026D580DL

Varistor Division

Category - Leaded MLV - General


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
VA1000 26 18 34.5V ±10% 60 1 10 μ 400 m
Peak Current [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
300 120 650 p +100% -50% 125 Nickel wire/Sn Axial Leaded Varistors
VA100026D580DL
Varistor AxialCase SizeVoltageEnergy RatingClamping VoltagePackagingTermination

1000

2000

03 = 3.3Vdc

05 = 5.6Vdc

14 = 14Vdc

18 = 18Vdc

26 = 26Vdc

30 = 30Vdc

48 = 48Vdc

60 = 60Vdc

A = 0.1J

D = 0.4J

K = 0.6J

100 = 12V

150 = 18V

300 = 32V

400 = 42V

580 = 60V

650 = 67V

101 = 100V

121 = 120V

D = 7” reel

R = 7” reel

T = 13” reel

L = Ni/Sn plated


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VA1000

rohs_lf
Solid Electrolytic L_MLV_G case schema

EIA - VA1000

millimeters [mm] inches [in]
L (max) 4.32 0.17
D (max) 2.54 0.1

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VA1000