KYOCERA AVX Part No. V2F126C600Y2ERP
Category - SMT Feedthru MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0805-F | 26 | 18 | 34.5V ±10% | 60 | 1 | 10 μ | 300 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | DC Resistance [Ω] | FeedThru Current [A] | Series Detail |
---|---|---|---|---|---|---|---|---|
225 | 80 | 250 p | +100% -50% | 125 | Ni/Sn | 200 m | 750 m | TransFeed MLV |
V | 2 | F | 1 | 26 | C | 600 | Y | 2 | E | R | P |
---|---|---|---|---|---|---|---|---|---|---|---|
Varistor | Chip Size | Feedthru Capacitor | No. of Elements | Voltage | Energy Rating | Varistor Clamping Voltage | Capacitance Tolerance | DC Resistance | Feedthru Current | Packaging Code Pcs./Reel | Termination Finish |
2 = 0805 | 05 = 5.6Vdc 09 = 9.0Vdc 14 = 14.0Vdc 18 = 18.0Vdc 26 = 26.0Vdc | X = 0.05J A = 0.1J C = 0.3J | 150 = 18V 200 = 22V 300 = 32V 400 = 42V 500 = 50V 600 = 60V | Y = +100/-50% | 1 = 0.150 Ohms 2 = 0.200 Ohms 3 = 0.250 Ohms | D = 500 mA E = 750 mA F = 1.0 Amp | D = 1,000 R = 4,000 T = 10,000 | P = Ni/Sn (Plated) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - V2F
EIA - 0805-F
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T (max) | 1.143 | 0.045 |
t | 0.46 ±2.01 | 0.018 ±0.079 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - V2F