KYOCERA AVX Part No. V2AF114A300Y2EDP

Varistor Division

Category - SMT Feedthru MLV - Automotive


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0805-F 14 10 18.5V ±12% 32 1 15 μ 100 m
Peak Current [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Max Operating Temp [°C] Termination DC Resistance [Ω] FeedThru Current [A] Series Detail
75 30 300 p +100% -50% 27.5 125 Ni/Sn 200 m 750 m TransFeed Automotive MLV
V2AF114A300Y2EDP
VaristorChip SizeAutomotive Feedthru CapacitorNo. of ElementsVoltageEnergy RatingVaristor Clamping VoltageCapacitance ToleranceDC ResistanceFeedthru CurrentPackaging Code Pcs./ReelTermination Finish

2 = 0805

05 = 5.6Vdc

09 = 9.0Vdc

14 = 14.0Vdc

18 = 18.0Vdc

26 = 26.0Vdc

X = 0.05J

A = 0.1J

C = 0.3J

150 = 18V

200 = 22V

300 = 32V

400 = 42V

500 = 50V

600 = 60V

Y = +100/-50%

1 = 0.150 Ohms

2 = 0.200 Ohms

3 = 0.250 Ohms

D = 500 mA

E = 750 mA

F = 1.0 Amp

D = 1,000

R = 4,000

T = 10,000

P = Ni/Sn (Plated)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - V2AF

rohs_lf
Solid Electrolytic SMT_FT_MLV_A case schema

EIA - 0805-F

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T (max) 1.143 0.045
t 0.46 ±2.01 0.018 ±0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - V2AF