KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. USB0002TP

Varistor Division

Category - SMT MLV - General


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Leakage Current [A] Transient Energy [J]
0405-2 18 14 70V 2 μ 15 m
Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
4 10 p +100% -50% 125 Ni/Sn USB Series
USB0002TP
StyleCase SizePackaging Code (Reel Size)Termination

0001 = 0603 (Single)

0002 = 0405 (2-Element)

0004 = 0612 (4-Element)

0005 = 0402 (Single)

0006 = 0402 (Single)

D = 7” reel (1,000 pcs.)

R = 7” reel (4,000 pcs.)

T = 13” reel (10,000 pcs.)

W = 7” reel (10,000 pcs.) 0402 only

P = Ni/Sn (Plated)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - USB

rohs_lf
Solid Electrolytic SMT_MLV_G case schema

EIA - 0405-2

millimeters [mm] inches [in]
L 1.0 ±0.15 0.039 ±0.006
W 1.37 ±0.15 0.054 ±0.006
T (max) 0.66 0.026
t 0.36 ±1.0 0.014 ±0.039

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - USB