KYOCERA AVX Part No. USB0001TP
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|
0603 | 18 | 14 | 120V | 2 μ | 15 m |
Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|
4 | 10 p | +100% -50% | 125 | Ni/Sn | USB Series |
USB | 0001 | T | P |
---|---|---|---|
Style | Case Size | Packaging Code (Reel Size) | Termination |
0001 = 0603 (Single) 0002 = 0405 (2-Element) 0004 = 0612 (4-Element) 0005 = 0402 (Single) 0006 = 0402 (Single) | D = 7” reel (1,000 pcs.) R = 7” reel (4,000 pcs.) T = 13” reel (10,000 pcs.) W = 7” reel (10,000 pcs.) 0402 only | P = Ni/Sn (Plated) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - USB
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.8 ±0.15 | 0.031 ±0.006 |
T (max) | 0.9 | 0.035 |
t | 0.35 ±1.6 | 0.014 ±0.063 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - USB