KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. MGUG060150L4DP

Varistor Division

Category - SMT MLV - General


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0612-4 15 11 20V 50 1 1 μ 50 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
38 20 75 p +100% -50% 125 Ni/Sn UltraGuard
MGUG060150L4DP
ArraySeriesCase SizeMaximum Working VoltageCapacitanceNo. of ElementsPackaging (pieces per reel)Termination Finish

Low

Leakage

Series

04 = 0405

05 = 0508

06 = 0612

0030 = 3.0Vdc

0050 = 5.0Vdc

0075 = 7.5Vdc

0100 = 10.0Vdc

0150 = 15.0Vdc

L = Low

H = High

2 = 2 Elements

4 = 4 Elements

D = 1,000 (7” reel)

R = 4,000 (7” reel)

T = 10,000 (13” reel)

P = Ni/Sn (Plated)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - MGUG

rohs_lf
Solid Electrolytic SMT_MLV_G case schema

EIA - 0612-4

millimeters [mm] inches [in]
L 1.6 ±0.2 0.063 ±0.008
W 3.2 ±0.2 0.126 ±0.008
T (max) 1.22 0.048
t 0.41 ±1.6 0.016 ±0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - MGUG