KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. MG052S09A200RP

Varistor Division

Category - SMT MLV - General


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0508-2 9 6.4 12.7V ±15% 22 1 25 μ 100 m
Peak Current [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
75 30 550 p +100% -50% 125 Ni/Sn MultiGuard
MG052S09A200RP
MultiGuardCase SizeConfigurationStyleWorking VoltageEnergy RatingClamping VoltagePackagingTermination Finish

04 = 0405

05 = 0508

06 = 0612

2 = 2 Elements

4 = 4 Elements

S = Standard Construction

L = Low Capacitance

05 = 5.6Vdc

09 = 9.0Vdc

14 = 14.0Vdc

18 = 18.0Vdc

A = 0.10J

V = 0.02J

X = 0.05J

150 = 18V

200 = 22V

300 = 32V

400 = 42V

500 = 50V

(PCS/REEL)

D = 1,000

R = 4,000

T = 10,000

P = Ni/Sn (Plated)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - MG

rohs_lf
Solid Electrolytic SMT_MLV_G case schema

EIA - 0508-2

millimeters [mm] inches [in]
L 1.25 ±0.2 0.049 ±0.008
W 2.01 ±0.2 0.079 ±0.008
T (max) 1.02 0.04
t 0.41 ±1.25 0.016 ±0.049

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - MG