KYOCERA AVX Part No. MG052L18X500DP
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0508-2 | 18 | 14 | 28.0V ±10% | 50 | 1 | 10 μ | 100 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
75 | 20 | 50 p | +100% -50% | 125 | Ni/Sn | MultiGuard |
MG | 05 | 2 | L | 18 | X | 500 | D | P |
---|---|---|---|---|---|---|---|---|
MultiGuard | Case Size | Configuration | Style | Working Voltage | Energy Rating | Clamping Voltage | Packaging | Termination Finish |
04 = 0405 05 = 0508 06 = 0612 | 2 = 2 Elements 4 = 4 Elements | S = Standard Construction L = Low Capacitance | 05 = 5.6Vdc 09 = 9.0Vdc 14 = 14.0Vdc 18 = 18.0Vdc | A = 0.10J V = 0.02J X = 0.05J | 150 = 18V 200 = 22V 300 = 32V 400 = 42V 500 = 50V | (PCS/REEL) D = 1,000 R = 4,000 T = 10,000 | P = Ni/Sn (Plated) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - MG
EIA - 0508-2
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.25 ±0.2 | 0.049 ±0.008 |
W | 2.01 ±0.2 | 0.079 ±0.008 |
T (max) | 1.02 | 0.04 |
t | 0.41 ±1.25 | 0.016 ±0.049 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - MG