KYOCERA AVX Part No. MAV0020TP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0405-2 | 70 | 52 | 120V ±15% | 225 | 1 | 10 μ | 20 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
15 | 3 | 8 p | Max | 125 | Ni/Sn | Miniature MAV Varistor |
MAV | 002 | 0 | T | P |
---|---|---|---|---|
Series | Size | Capacitance | Packaging | Termination |
001 = 0603 002 = 0405 004 = 0402 | 0 = low | D = 7” reel (1,000 pcs) R = 7” reel (4,000 pcs) T = 13” reel (10,000 pcs) W = 7” Reel (10,000 pcs 0402 only) | P = Plated Sn over Ni barrier |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - MAV
EIA - 0405-2
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.15 | 0.039 ±0.006 |
W | 1.37 ±0.15 | 0.054 ±0.006 |
T (max) | 0.66 | 0.026 |
t | 0.36 ±1.0 | 0.014 ±0.039 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - MAV