KYOCERA AVX Part No. CG21AS26F105MR
Category - Integrated Solutions (MLV & MLCC) - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] | Load Dump [J] |
---|---|---|---|---|---|---|---|---|
CG21 | 26 | 18 | 33.0V ±10% | 54 | 1 | 15 μ | 700 m | 1.5 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|
525 | 200 | 1 μ | ±20% | 27.5 | 125 | Nickel wire/Sn | Radial Leaded CapGuard |
CG | 21 | AS | 26 | F | 105 | M | R | ••• |
---|---|---|---|---|---|---|---|---|
Series | Size | Automotive Series | Working Voltage | Energy | Capacitance | Tolerance | Leads | Packaging |
21 | 26 = 26Vdc 45 = 45Vdc | K = 0.6J F = 0.7J H = 1.2J | 474 = 0.47μF 105 = 1.0μF 475 = 4.7μF | M = ±20% | R = RoHS Compliant | Blank = Bulk TR1 = T&R Standard 1 TR2 = T&R Standard 2 |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - CG
EIA - CG21
millimeters [mm] | inches [in] | |
---|---|---|
H (max) | 8.25 | 0.325 |
W (max) | 6.35 | 0.25 |
T (max) | 5.08 | 0.2 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - CG