KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. CANATL07RP

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0603 32 25 61V 120 1 1 μ 50 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
38 5 15 p Max 27.5 3 m 150 Ni/Sn Communication Bus Varistors High Temp
CANATL07RP
TypeSeriesCase SizePackagingTermination

Controlled Area

Network Varistor

Automotive

High Temperature

Low leakage

07 = 0603

D = 7” (1000 pcs)

R = 7” (4,000 pcs)

T = 13” (10,000 pcs)

P = Ni Barrier/100% Sn


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - CANATL

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.8 ±0.15 0.031 ±0.006
T (max) 0.9 0.035
t 0.35 ±1.6 0.014 ±0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - CANATL