KYOCERA AVX Part No. CANAT02DP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0405-2 | 18 | 14 | 70V | 145 | 1 | 4 μ | 15 m |
Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|
2 | 22 p | Max | 27.5 | 3 m | 150 | Ni/Sn | Communication Bus Varistors High Temp |
CAN | AT | 02 | D | P |
---|---|---|---|---|
Type | Series | Case Size | Packaging | Termination |
Controlled Area Network Varistor | Automotive High Temperature | 01 = 0603 02 = 0405 2-Element 04 = 0612 4-Element | D = 7” (1000 pcs) R = 7” (4,000 pcs) T = 13” (10,000 pcs) | P = Ni Barrier/ 100% Sn (matte) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - CANAT


EIA - 0405-2
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.15 | 0.039 ±0.006 |
W | 1.37 ±0.15 | 0.054 ±0.006 |
T (max) | 0.66 | 0.026 |
t | 0.36 ±1.0 | 0.014 ±0.039 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - CANAT