KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. CAN0004DP

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0612-4 18 14 100V 180 1 2 μ 15 m
Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
4 22 p Max 27.5 3 m 125 Ni/Sn Communication Bus Varistors
CAN0004DP
StyleCase SizePackaging Code (Reel Size)Termination

CAN = CAN BUS

FLX = FlexRay

0001 = 0603 Discrete

0002 = 0405 2-Element

0003 = 0405 2-Element

0004 = 0612 4-Element

0005 = 0402 Discrete

0006 = 0402 Discrete

0007 = 0603 Discrete

D = 7” reel (1,000 pcs.)

R = 7” reel (4,000 pcs.)

T = 13” reel (10,000 pcs.)

W = 7” reel (10,000 pcs.) 0402 only

P = Ni/Sn (Plated)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - CAN

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 0612-4

millimeters [mm] inches [in]
L 1.6 ±0.2 0.063 ±0.008
W 3.2 ±0.2 0.126 ±0.008
T (max) 1.22 0.048
t 0.41 ±1.6 0.016 ±0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - CAN