KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. CAN0001DZ

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0603 18 14 120V 225 1 2 μ 15 m
Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
4 22 p Max 27.5 3 m 125 FLEXITERM® Communication Bus Varistors
Solid Electrolytic SMT_MLV_A case schema

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.8 ±0.15 0.031 ±0.006
T (max) 0.9 0.035
t 0.35 ±1.6 0.014 ±0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - CAN