KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM32LR71E226KU Hist.PN: 12103C226KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1210 | 22 μ | ± 10 % | 25 | X7R | Sn | General | MLCC |
Impedance
R0 = 217.1 μΩ
R1 = 2.516 mΩ
R2 = 30.76 mΩ
R3 = 24.33 mΩ
R4 = 1 GΩ
L1 = 1.331 nH
L2 = 1.249 nH
L3 = 10.17 nH
C1 = 19.58 μF
C2 = 2.068 μF
C3 = 418 nF
ESR
R0 = 2.358 mΩ
R1 = 12.88 Ω
R2 = 2.501 Ω
R3 = 1.293 Ω
R4 = 601.3 mΩ
R5 = 178 mΩ
R6 = 34.86 mΩ
R7 = 262.5 μΩ
R8 = 239.9 μΩ
R9 = 1.416 MΩ
R10 = 12.23 mΩ
R11 = 845.1 mΩ
R12 = 309.6 μΩ
R13 = 3.221 mΩ
L1 = 10.44 nH
L2 = 87.58 pH
L3 = 59.57 pH
L4 = 122.5 pH
L5 = 248.7 pH
C1_8 = 2.532 mF
C9 = 43.7 mF
C10 = 61.03 μF
C11 = 16.86 μF
EIA - 1210
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.3 ±0.4 | 0.13 ±0.016 |
W | 2.5 ±0.3 | 0.098 ±0.012 |
T max. | 2.8 | 0.11 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General