KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31PR71H334JU Hist.PN: 12065C334JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 330 n | ± 5 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 411.8 μΩ
R1 = 12.85 mΩ
R2 = 1.091 Ω
R3 = 1.618 Ω
R4 = 1 GΩ
L1 = 1.164 nH
L2 = 3.663 nH
L3 = 12.32 nH
C1 = 283.8 nF
C2 = 42.9 nF
C3 = 4.62 nF
ESR
R0 = 13.65 mΩ
R1 = 590.3 Ω
R2 = 115.2 Ω
R3 = 15.45 Ω
R4 = 2.404 Ω
R5 = 390.1 mΩ
R6 = 78.82 mΩ
R7 = 9.353 mΩ
R8 = 5.729 mΩ
R9 = 268.2 kΩ
R10 = 146.7 mΩ
R11 = 2.821 Ω
R12 = 2.719 mΩ
R13 = 24.65 mΩ
L1 = 18.69 nH
L2 = 63.63 pH
L3 = 1 pH
L4 = 44.62 pH
L5 = 98.13 pH
C1_8 = 26.55 μF
C9 = 103.6 μF
C10 = 1.132 μF
C11 = 196 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.4 | 0.055 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General