KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31MR71H224KU Hist.PN: 12065C224KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 220 n | ± 10 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 396.3 μΩ
R1 = 16.06 mΩ
R2 = 1.381 Ω
R3 = 2.072 Ω
R4 = 1 GΩ
L1 = 1.156 nH
L2 = 3.795 nH
L3 = 13.91 nH
C1 = 189.2 nF
C2 = 28.6 nF
C3 = 3.08 nF
ESR
R0 = 17.12 mΩ
R1 = 830.2 Ω
R2 = 143.6 Ω
R3 = 18.8 Ω
R4 = 2.598 Ω
R5 = 397.5 mΩ
R6 = 76.25 mΩ
R7 = 10.53 mΩ
R8 = 6.826 mΩ
R9 = 286.6 kΩ
R10 = 184.9 mΩ
R11 = 2.619 Ω
R12 = 3.221 mΩ
R13 = 26.49 mΩ
L1 = 18.36 nH
L2 = 69.4 pH
L3 = 1 pH
L4 = 42.69 pH
L5 = 88.85 pH
C1_8 = 17.63 μF
C9 = 62.13 μF
C10 = 774.7 nF
C11 = 132.8 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.25 | 0.049 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General