KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 680 n ± 20 % 25 X7R Sn General MLCC
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  441.1 μΩ
R1  =  8.634 mΩ
R2  =  717.6 mΩ
R3  =  1.041 Ω
R4  =  1 GΩ
L1  =  1.178 nH
L2  =  3.44 nH
L3  =  9.917 nH
C1  =  584.8 nF
C2  =  88.4 nF
C3  =  9.52 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  9.12 mΩ
R1  =  321.4 Ω
R2  =  77.66 Ω
R3  =  10.88 Ω
R4  =  2.094 Ω
R5  =  377.1 mΩ
R6  =  83.64 mΩ
R7  =  7.568 mΩ
R8  =  4.192 mΩ
R9  =  238.2 kΩ
R10  =  97.06 mΩ
R11  =  3.22 Ω
R12  =  2.01 mΩ
R13  =  21.67 mΩ
L1  =  19.3 nH
L2  =  54.51 pH
L3  =  1 pH
L4  =  48.28 pH
L5  =  117.2 pH
C1_8  =  55.1 μF
C9  =  257.5 μF
C10  =  2.225 μF
C11  =  392.4 nF
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 1.9 0.075
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General