KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31HR71E225MU Hist.PN: 12063C225MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 2.2 μ | ± 20 % | 25 | X7R | Sn | General | MLCC |
Impedance
R0 = 493.2 μΩ
R1 = 4.526 mΩ
R2 = 363.2 mΩ
R3 = 508.6 mΩ
R4 = 1 GΩ
L1 = 1.202 nH
L2 = 3.106 nH
L3 = 6.973 nH
C1 = 1.892 μF
C2 = 286 nF
C3 = 30.8 nF
ESR
R0 = 4.736 mΩ
R1 = 119.7 Ω
R2 = 40.95 Ω
R3 = 6.155 Ω
R4 = 1.673 Ω
R5 = 356.9 mΩ
R6 = 92.09 mΩ
R7 = 5.365 mΩ
R8 = 2.524 mΩ
R9 = 196.5 kΩ
R10 = 49.64 mΩ
R11 = 3.992 Ω
R12 = 1.23 mΩ
R13 = 17.58 mΩ
L1 = 20.33 nH
L2 = 42.4 pH
L3 = 1 pH
L4 = 54.87 pH
L5 = 156.2 pH
C1_8 = 180.4 μF
C9 = 1.131 mF
C10 = 6.67 μF
C11 = 1.211 μF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.9 | 0.075 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General