KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 1 μ ± 20 % 16 X7R Sn General MLCC
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  457.6 μΩ
R1  =  6.983 mΩ
R2  =  573.8 mΩ
R3  =  822.8 mΩ
R4  =  1 GΩ
L1  =  1.186 nH
L2  =  3.327 nH
L3  =  8.833 nH
C1  =  860 nF
C2  =  130 nF
C3  =  14 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  7.354 mΩ
R1  =  232.4 Ω
R2  =  62.94 Ω
R3  =  9.022 Ω
R4  =  1.945 Ω
R5  =  370.3 mΩ
R6  =  86.32 mΩ
R7  =  6.759 mΩ
R8  =  3.549 mΩ
R9  =  223.6 kΩ
R10  =  77.87 mΩ
R11  =  3.455 Ω
R12  =  1.71 mΩ
R13  =  20.23 mΩ
L1  =  19.63 nH
L2  =  50.19 pH
L3  =  1 pH
L4  =  50.35 pH
L5  =  128.8 pH
C1_8  =  81.35 μF
C9  =  418.6 μF
C10  =  3.191 μF
C11  =  568.3 nF
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 1.9 0.075
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General