KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31HR71C105JU Hist.PN: 1206YC105JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 1 μ | ± 5 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 457.6 μΩ
R1 = 6.983 mΩ
R2 = 573.8 mΩ
R3 = 822.8 mΩ
R4 = 1 GΩ
L1 = 1.186 nH
L2 = 3.327 nH
L3 = 8.833 nH
C1 = 860 nF
C2 = 130 nF
C3 = 14 nF
ESR
R0 = 7.354 mΩ
R1 = 232.4 Ω
R2 = 62.94 Ω
R3 = 9.022 Ω
R4 = 1.945 Ω
R5 = 370.3 mΩ
R6 = 86.32 mΩ
R7 = 6.759 mΩ
R8 = 3.549 mΩ
R9 = 223.6 kΩ
R10 = 77.87 mΩ
R11 = 3.455 Ω
R12 = 1.71 mΩ
R13 = 20.23 mΩ
L1 = 19.63 nH
L2 = 50.19 pH
L3 = 1 pH
L4 = 50.35 pH
L5 = 128.8 pH
C1_8 = 81.35 μF
C9 = 418.6 μF
C10 = 3.191 μF
C11 = 568.3 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.9 | 0.075 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General