KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31HR71A226MU Hist.PN: 1206ZC226MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 22 μ | ± 20 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 613.7 μΩ
R1 = 1.276 mΩ
R2 = 95.53 mΩ
R3 = 124.9 mΩ
R4 = 1 GΩ
L1 = 1.25 nH
L2 = 2.542 nH
L3 = 3.495 nH
C1 = 18.92 μF
C2 = 2.86 μF
C3 = 308 nF
ESR
R0 = 1.311 mΩ
R1 = 17.27 Ω
R2 = 11.68 Ω
R3 = 2.015 Ω
R4 = 1.078 Ω
R5 = 320.5 mΩ
R6 = 111.2 mΩ
R7 = 2.732 mΩ
R8 = 933.6 μΩ
R9 = 134.7 kΩ
R10 = 13.33 mΩ
R11 = 6.083 Ω
R12 = 469.9 μΩ
R13 = 11.67 mΩ
L1 = 22.51 nH
L2 = 25.9 pH
L3 = 1 pH
L4 = 70.53 pH
L5 = 274.6 pH
C1_8 = 1.846 mF
C9 = 20.57 mF
C10 = 57.43 μF
C11 = 11.05 μF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.9 | 0.075 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General