KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31HR71A106MU Hist.PN: 1206ZC106MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 10 μ | ± 20 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 569.4 μΩ
R1 = 1.968 mΩ
R2 = 150.9 mΩ
R3 = 202 mΩ
R4 = 1 GΩ
L1 = 1.233 nH
L2 = 2.723 nH
L3 = 4.427 nH
C1 = 8.6 μF
C2 = 1.3 μF
C3 = 140 nF
ESR
R0 = 2.035 mΩ
R1 = 33.51 Ω
R2 = 17.94 Ω
R3 = 2.953 Ω
R4 = 1.253 Ω
R5 = 332.5 mΩ
R6 = 104.3 mΩ
R7 = 3.443 mΩ
R8 = 1.312 mΩ
R9 = 153.3 kΩ
R10 = 20.91 mΩ
R11 = 5.266 Ω
R12 = 653.3 μΩ
R13 = 13.43 mΩ
L1 = 21.74 nH
L2 = 30.66 pH
L3 = 1 pH
L4 = 64.72 pH
L5 = 226.4 pH
C1_8 = 832.4 μF
C9 = 7.618 mF
C10 = 27.48 μF
C11 = 5.183 μF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.9 | 0.075 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General