KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31DR72H471JU Hist.PN: 12067C471JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 470 p | ± 5 % | 500 | X7R | Sn | General | MLCC |
Impedance
R0 = 221 μΩ
R1 = 472.5 mΩ
R2 = 48.86 Ω
R3 = 88.16 Ω
R4 = 1 GΩ
L1 = 1.041 nH
L2 = 6.479 nH
L3 = 88 nH
C1 = 404.2 pF
C2 = 61.1 pF
C3 = 6.58 pF
ESR
R0 = 529 mΩ
R1 = 146.2 kΩ
R2 = 4.098 kΩ
R3 = 371 Ω
R4 = 8.407 Ω
R5 = 530.1 mΩ
R6 = 46.05 mΩ
R7 = 63.82 mΩ
R8 = 97.22 mΩ
R9 = 785.7 kΩ
R10 = 6.189 Ω
R11 = 850.1 mΩ
R12 = 42.09 mΩ
R13 = 79.14 mΩ
L1 = 13.98 nH
L2 = 258.7 pH
L3 = 1000 aH
L4 = 21.84 pH
L5 = 19.7 pH
C1_8 = 35.41 nF
C9 = 26.83 nF
C10 = 2.468 nF
C11 = 362.9 pF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General