KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31DR72A124JU Hist.PN: 12061C124JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 120 n | ± 5 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 374.1 μΩ
R1 = 22.41 mΩ
R2 = 1.963 Ω
R3 = 2.999 Ω
R4 = 1 GΩ
L1 = 1.144 nH
L2 = 4 nH
L3 = 16.69 nH
C1 = 103.2 nF
C2 = 15.6 nF
C3 = 1.68 nF
ESR
R0 = 24.01 mΩ
R1 = 1.382 kΩ
R2 = 199.9 Ω
R3 = 25.23 Ω
R4 = 2.917 Ω
R5 = 409 mΩ
R6 = 72.55 mΩ
R7 = 12.58 mΩ
R8 = 8.869 mΩ
R9 = 316.6 kΩ
R10 = 261.3 mΩ
R11 = 2.344 Ω
R12 = 4.15 mΩ
R13 = 29.51 mΩ
L1 = 17.87 nH
L2 = 79.01 pH
L3 = 1 pH
L4 = 39.96 pH
L5 = 76.59 pH
C1_8 = 9.557 μF
C9 = 28.95 μF
C10 = 439.5 nF
C11 = 74.23 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General