KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR72A123KT Hist.PN: 12061C123KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 12 n | ± 10 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 300.6 μΩ
R1 = 79.53 mΩ
R2 = 7.462 Ω
R3 = 12.22 Ω
R4 = 1 GΩ
L1 = 1.1 nH
L2 = 4.888 nH
L3 = 33.29 nH
C1 = 10.32 nF
C2 = 1.56 nF
C3 = 168 pF
ESR
R0 = 86.76 mΩ
R1 = 9.584 kΩ
R2 = 701.1 Ω
R3 = 77.08 Ω
R4 = 4.528 Ω
R5 = 455.5 mΩ
R6 = 60.07 mΩ
R7 = 24.7 mΩ
R8 = 23.98 mΩ
R9 = 461.9 kΩ
R10 = 973.1 mΩ
R11 = 1.538 Ω
R12 = 10.86 mΩ
R13 = 44.46 mΩ
L1 = 16.14 nH
L2 = 129.3 pH
L3 = 1000 aH
L4 = 31.09 pH
L5 = 43.57 pH
C1_8 = 933.9 nF
C9 = 1.591 μF
C10 = 51.05 nF
C11 = 8.139 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General