KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71H823KT Hist.PN: 12065C823KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 82 n | ± 10 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 360.8 μΩ
R1 = 27.64 mΩ
R2 = 2.448 Ω
R3 = 3.783 Ω
R4 = 1 GΩ
L1 = 1.137 nH
L2 = 4.135 nH
L3 = 18.71 nH
C1 = 70.52 nF
C2 = 10.66 nF
C3 = 1.148 nF
ESR
R0 = 29.69 mΩ
R1 = 1.904 kΩ
R2 = 246 Ω
R3 = 30.35 Ω
R4 = 3.137 Ω
R5 = 416.3 mΩ
R6 = 70.32 mΩ
R7 = 14.06 mΩ
R8 = 10.45 mΩ
R9 = 337 kΩ
R10 = 324.8 mΩ
R11 = 2.186 Ω
R12 = 4.865 mΩ
R13 = 31.58 mΩ
L1 = 17.57 nH
L2 = 85.72 pH
L3 = 1 pH
L4 = 38.34 pH
L5 = 69.77 pH
C1_8 = 6.506 μF
C9 = 17.92 μF
C10 = 307.9 nF
C11 = 51.5 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General