KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71H683KT Hist.PN: 12065C683KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 68 n | ± 10 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 354.4 μΩ
R1 = 30.63 mΩ
R2 = 2.728 Ω
R3 = 4.241 Ω
R4 = 1 GΩ
L1 = 1.133 nH
L2 = 4.203 nH
L3 = 19.79 nH
C1 = 58.48 nF
C2 = 8.84 nF
C3 = 952 pF
ESR
R0 = 32.96 mΩ
R1 = 2.228 kΩ
R2 = 272.4 Ω
R3 = 33.23 Ω
R4 = 3.251 Ω
R5 = 420 mΩ
R6 = 69.25 mΩ
R7 = 14.86 mΩ
R8 = 11.34 mΩ
R9 = 347.5 kΩ
R10 = 361.4 mΩ
R11 = 2.113 Ω
R12 = 5.261 mΩ
R13 = 32.65 mΩ
L1 = 17.43 nH
L2 = 89.22 pH
L3 = 1 pH
L4 = 37.56 pH
L5 = 66.64 pH
C1_8 = 5.385 μF
C9 = 14.15 μF
C10 = 258.4 nF
C11 = 43.03 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General