KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71H183JT Hist.PN: 12065C183JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 18 n | ± 5 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 312.4 μΩ
R1 = 63.63 mΩ
R2 = 5.898 Ω
R3 = 9.54 Ω
R4 = 1 GΩ
L1 = 1.108 nH
L2 = 4.718 nH
L3 = 29.48 nH
C1 = 15.48 nF
C2 = 2.34 nF
C3 = 252 pF
ESR
R0 = 69.19 mΩ
R1 = 6.815 kΩ
R2 = 562.1 Ω
R3 = 63.32 Ω
R4 = 4.19 Ω
R5 = 446.9 mΩ
R6 = 62.1 mΩ
R7 = 21.93 mΩ
R8 = 20.13 mΩ
R9 = 432.1 kΩ
R10 = 772 mΩ
R11 = 1.657 Ω
R12 = 9.17 mΩ
R13 = 41.36 mΩ
L1 = 16.43 nH
L2 = 118.6 pH
L3 = 1000 aH
L4 = 32.5 pH
L5 = 48.12 pH
C1_8 = 1.407 μF
C9 = 2.651 μF
C10 = 74.58 nF
C11 = 12.01 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General