KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71E222KT Hist.PN: 12063C222KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 2.2 n | ± 10 % | 25 | X7R | Sn | General | MLCC |
Impedance
R0 = 255.8 μΩ
R1 = 202.2 mΩ
R2 = 19.96 Ω
R3 = 34.39 Ω
R4 = 1 GΩ
L1 = 1.069 nH
L2 = 5.665 nH
L3 = 55.39 nH
C1 = 1.892 nF
C2 = 286 pF
C3 = 30.8 pF
ESR
R0 = 223.6 mΩ
R1 = 39.92 kΩ
R2 = 1.767 kΩ
R3 = 175.5 Ω
R4 = 6.261 Ω
R5 = 493.1 mΩ
R6 = 52.27 mΩ
R7 = 40.6 mΩ
R8 = 49.91 mΩ
R9 = 610 kΩ
R10 = 2.564 Ω
R11 = 1.128 Ω
R12 = 22.08 mΩ
R13 = 60.13 mΩ
L1 = 14.97 nH
L2 = 185.9 pH
L3 = 1000 aH
L4 = 25.84 pH
L5 = 28.75 pH
C1_8 = 168.3 nF
C9 = 187.6 nF
C10 = 10.45 nF
C11 = 1.597 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General