KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71E152JT Hist.PN: 12063C152JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 1.5 n | ± 5 % | 25 | X7R | Sn | General | MLCC |
Impedance
R0 = 246.7 μΩ
R1 = 249.6 mΩ
R2 = 24.92 Ω
R3 = 43.44 Ω
R4 = 1 GΩ
L1 = 1.062 nH
L2 = 5.857 nH
L3 = 62.13 nH
C1 = 1.29 nF
C2 = 195 pF
C3 = 21 pF
ESR
R0 = 276.9 mΩ
R1 = 55.09 kΩ
R2 = 2.177 kΩ
R3 = 211.3 Ω
R4 = 6.736 Ω
R5 = 502.1 mΩ
R6 = 50.65 mΩ
R7 = 45.42 mΩ
R8 = 58.89 mΩ
R9 = 649.5 kΩ
R10 = 3.19 Ω
R11 = 1.051 Ω
R12 = 25.91 mΩ
R13 = 64.37 mΩ
L1 = 14.72 nH
L2 = 201.8 pH
L3 = 1000 aH
L4 = 24.79 pH
L5 = 26.18 pH
C1_8 = 114.3 nF
C9 = 115.8 nF
C10 = 7.304 nF
C11 = 1.106 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General