KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71E103MT Hist.PN: 12063C103MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 10 n | ± 20 % | 25 | X7R | Sn | General | MLCC |
Impedance
R0 = 295.4 μΩ
R1 = 87.92 mΩ
R2 = 8.294 Ω
R3 = 13.65 Ω
R4 = 1 GΩ
L1 = 1.097 nH
L2 = 4.966 nH
L3 = 35.17 nH
C1 = 8.6 nF
C2 = 1.3 nF
C3 = 140 pF
ESR
R0 = 96.05 mΩ
R1 = 11.17 kΩ
R2 = 774.3 Ω
R3 = 84.2 Ω
R4 = 4.688 Ω
R5 = 459.4 mΩ
R6 = 59.17 mΩ
R7 = 26.05 mΩ
R8 = 25.95 mΩ
R9 = 475.9 kΩ
R10 = 1.08 Ω
R11 = 1.488 Ω
R12 = 11.72 mΩ
R13 = 45.92 mΩ
L1 = 16.01 nH
L2 = 134.5 pH
L3 = 1000 aH
L4 = 30.48 pH
L5 = 41.67 pH
C1_8 = 776.9 nF
C9 = 1.264 μF
C10 = 43.05 nF
C11 = 6.832 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General